Product Recall Notice

PRODUCT RECALL REPLACEMENT REQUEST

Requests with greater than 3 units may require additional information. We will contact you to provide supporting documentation.

Photo Catalog/Model Number Product Description Quantity
DLE217RLP 2 ft 2 lamp 17W Decorative End Wraps
DLE217RLPB 2 ft 2 lamp 17W Decorative End Wraps
DLE232RLP 4 ft 2 lamp 32W Decorative End Wraps
DLE232RLPB 4 ft 2 lamp 32W Decorative End Wraps
WP217R 2 ft 2 Light Utility Wrap
WP217RNKLLU WP217RNKLLU
WP232R 4 ft 2 lamp Metalux Economy Wraparound
WP232RLU 2 lamp Utility Wrap, Resi - Mast Pack 9
WP232RNKL 4 ft 2 Light Nickel End Decorative Wrap
WP232RNKLRL 4 ft 2 Light Nickel End Decorative Wrap
WP232RNKLLU WP232RNKLLU
SNF115R 18" 1 Lamp T8 15W Striplight
SNF117R 2 ft. 1 Lamp T8 Striplight
SNF125R 36" 1 Lamp T8 25W Striplight
SNF217R 2 ft. 2 Lamp T8 Striplight
SSF217R 2 ft., 2 Lp, Wide FL Striplight, 120V
SL232R 4' 2 Lamp shoplight T8/32w 120v with res
SL232RPC 4 ft 2 Light Shoplight with pull chain
SL232RTP 4 ft 2 Lt T8 Trend Plate Shoplight w pc
SLNR232R 4 ft 2 Light Shoplight with 6" Narrow Re
SLNR232RCHR 4 ft 2 Light Shoplight with Chrome Refle
SLWR232R 4' 2 Lamp shoplight with wide reflector
I agree to be informed regularly about Cooper Lighting Solutions products, promotions and news. I understand and agree that Cooper Lighting Solutions will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Cooper Lighting Solutions Privacy Policy. I can withdraw my consent to receive marketing communications at any time by contacting Cooper Lighting Solutions.
Please press SUBMIT once and wait for the form to process.